IESNA:LM-63-2002
[TEST]P957050
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52544
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5756.3 6287.1 6864.5 7477.8 8008.6 8453.3 8790.5 8987.7 9020 8923.2
8822.8 8815.6 8876.5 9009.2 9321.3 10099.5 12032.7 14934.1 17520 19506.9
21034.7 22476.5 23778.4 25001.4 25822.7 24639.1 19944.4 13951.4 9647.6 6487.9
2736.5 867.9 412.4 179.3 57.4 0 0
5756.3 6297.9 6907.6 7499.3 8033.7 8478.4 8837.1 9034.4 9063 8977
8865.8 8862.2 8908.8 9045.1 9364.3 9974 11638.1 14467.9 17351.4 19410.1
20998.9 22598.4 23821.4 25019.3 25905.2 25141.3 20794.4 14848 10110.3 6728.2
2912.2 943.2 480.6 211.6 75.3 0 0
5756.3 6290.7 6882.5 7452.7 7962 8385.2 8711.6 8916 8937.5 8862.2
8779.7 8765.4 8815.6 8951.9 9256.7 9827 11179.1 13729.1 16598.2 18829
20478.8 22214.7 23860.9 25370.8 26647.6 27013.4 24086.8 18743 12645.9 8213
3801.7 1499.2 842.8 466.2 215.2 71.7 0
5756.3 6247.7 6796.4 7341.5 7800.6 8191.5 8503.6 8664.9 8718.7 8686.5
8625.5 8618.3 8661.4 8725.9 8905.2 9267.5 9884.4 11304.6 13729.1 16512.2
18986.8 21285.8 23631.3 25840.6 27953.1 29602.8 30718.2 30807.9 28878.4 22910.5
12875.5 4608.6 1850.6 989.9 455.5 104 0
5756.3 6175.9 6660.1 7158.6 7592.6 7962 8256.1 8453.3 8543 8564.5
8560.9 8582.5 8643.4 8700.8 8815.6 9077.4 9536.5 10228.7 11523.4 13711.1
16569.6 19621.7 22691.7 25887.2 28523.3 31012.3 33454.7 36184 38310.8 36747.1
29072 16013.7 6301.5 2819 1190.7 121.9 0
5756.3 6136.5 6563.3 6993.6 7388.2 7750.4 8044.5 8274 8399.5 8489.2
8553.8 8657.8 8815.6 8941.1 9059.5 9246 9644.1 10282.4 11258 12452.3
14213.2 16519.3 19144.7 21963.6 24872.3 28096.5 31697.3 35925.8 41750.3 45211.2
41362.9 31091.2 16910.3 6032.5 1499.2 86.1 0
5756.3 6115 6534.6 6968.5 7352.3 7714.5 8026.6 8252.5 8388.8 8474.9
8564.5 8668.5 8819.2 8951.9 9091.7 9299.8 9687.1 10314.7 11297.4 12563.5
14252.7 16512.2 19076.5 21838.1 24804.1 28064.2 31744 36194.8 41743.1 45003.2
40799.8 30495.9 16827.8 6154.4 1481.2 96.8 0
5756.3 6043.2 6387.5 6764.1 7126.3 7477.8 7793.4 8058.8 8248.9 8396
8550.2 8736.7 8941.1 9113.3 9281.8 9522.1 9909.5 10508.4 11397.8 12610.1
14152.3 16038.8 18301.8 20909.2 23857.3 27174.8 30797.1 34710 39515.9 43188.4
38167.4 23835.8 10813.2 3679.7 875.1 75.3 0
5756.3 5996.6 6254.8 6552.5 6875.3 7201.7 7524.4 7807.8 8066 8292
8528.7 8754.6 8969.8 9159.9 9375.1 9687.1 10135.4 10827.6 11867.7 13287.9
15167.2 17408.8 20009 22849.5 25740.2 28781.5 31905.4 35222.9 38522.4 39634.2
35215.7 23602.7 10153.3 3044.9 1226.6 340.7 0
5756.3 5914.1 6100.6 6315.8 6584.8 6878.9 7165.8 7463.5 7736 8012.2
8292 8546.6 8761.8 8991.3 9235.2 9525.7 9977.6 10702.1 11821.1 13452.9
15576.1 18025.7 20647.4 23305 25951.8 28609.4 31345.9 33967.6 35161.9 32884.5
25894.4 12990.2 3507.6 1330.6 724.5 200.8 0
5756.3 5828 5921.3 6071.9 6272.8 6491.5 6753.3 7008 7284.1 7542.4
7843.6 8134.1 8421.1 8722.3 9034.4 9407.3 9920.2 10716.4 11914.3 13704
16053.1 18839.8 21529.7 23846.5 25851.4 27748.6 29290.8 29656.6 27791.7 22706
14166.6 5178.9 1040.1 319.2 111.2 39.5 0
5756.3 5785 5824.5 5939.2 6104.2 6287.1 6505.9 6731.8 6975.7 7237.5
7517.3 7804.2 8119.8 8442.6 8801.2 9231.6 9794.7 10623.2 11785.2 13377.6
15511.5 17986.2 20256.5 21669.5 22318.7 22437 21956.5 20435.8 17649.1 13531.8
7965.6 2711.4 616.9 175.7 50.2 21.5 0
5756.3 5727.6 5731.2 5792.2 5903.4 6039.6 6204.6 6380.4 6556.1 6721.1
6904 7072.5 7269.8 7459.9 7667.9 7919 8288.4 8869.4 9787.5 11125.3
12843.2 14586.2 15787.7 15956.3 14995.1 13209 10655.4 7481.4 4264.3 1951
835.7 315.6 118.4 46.6 21.5 3.6 0
5756.3 5627.2 5551.9 5508.8 5473 5408.4 5297.2 5121.5 4888.4 4612.2
4296.6 3963.1 3629.5 3331.8 3102.3 2933.7 2811.8 2765.2 3005.5 3561.4
4178.3 4683.9 4655.3 3837.5 2689.9 1793.2 1240.9 864.3 577.4 358.6
225.9 143.5 71.7 28.7 7.2 0 0
5756.3 5533.9 5361.8 5146.6 4838.2 4454.4 4002.5 3496.8 2958.8 2431.6
2047.9 1847 1804 1821.9 1882.9 1936.7 1979.7 1983.3 1936.7 1839.9
1732.3 1624.7 1509.9 1384.4 1219.4 1015 792.6 570.3 426.8 312
200.8 118.4 46.6 17.9 7.2 0 0
5756.3 5451.5 5143 4730.6 4163.9 3543.4 2894.3 2320.5 1990.5 1879.3
1821.9 1771.7 1732.3 1692.8 1671.3 1657 1639 1599.6 1513.5 1388
1262.4 1136.9 1015 875.1 735.2 613.3 523.6 444.7 351.5 240.3
121.9 61 28.7 10.8 0 0 0
5756.3 5369 4935 4275.1 3543.4 2801 2216.4 1994.1 1929.5 1875.7
1821.9 1768.1 1714.3 1660.5 1581.6 1492 1388 1266 1133.3 1004.2
882.3 774.7 688.6 620.5 555.9 494.9 430.4 340.7 233.1 157.8
104 57.4 25.1 10.8 0 0 0
5756.3 5318.8 4727 3955.9 3088 2356.3 2058.6 1997.7 1940.3 1879.3
1829.1 1768.1 1703.6 1624.7 1524.3 1398.7 1262.4 1122.6 975.5 832.1
713.7 638.4 584.6 534.4 480.6 426.8 365.8 290.5 229.5 182.9
132.7 86.1 28.7 3.6 0 0 0
5756.3 5247 4526.1 3611.6 2715 2184.2 2065.8 2008.4 1951 1890.1
1836.3 1778.9 1710.8 1617.5 1492 1359.3 1197.9 1036.5 860.8 735.2
652.7 602.5 563.1 520 473.4 416 344.3 283.3 236.7 186.5
136.3 86.1 25.1 0 0 0 0
5756.3 5239.9 4461.6 3478.9 2571.5 2162.6 2087.3 2026.4 1965.4 1908
1850.6 1786.1 1717.9 1617.5 1495.6 1334.2 1151.3 968.4 817.7 703
631.2 584.6 541.6 494.9 441.1 373 297.7 247.5 200.8 154.2
104 57.4 14.3 0 0 0 0
5756.3 5239.9 4415 3407.2 2510.5 2162.6 2101.7 2040.7 1972.6 1908
1850.6 1789.7 1721.5 1631.9 1517.1 1359.3 1165.6 971.9 807 685
613.3 570.3 527.2 477 416 330 254.6 211.6 172.2 129.1
82.5 32.3 3.6 0 0 0 0
5756.3 5257.8 4436.5 3417.9 2510.5 2162.6 2101.7 2040.7 1976.2 1915.2
1854.2 1793.2 1728.7 1642.6 1527.8 1352.1 1158.4 957.6 792.6 674.3
609.7 566.7 520 473.4 408.9 308.4 240.3 200.8 157.8 114.8
71.7 25.1 0 0 0 0 0
